Morse Standard Riveted Roller Chain - 60-4R 10FT
Part #:322049
Catalog #:60-4R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Riveted | Roller Width (in): | 0.5 in |
| Pin Diameter (in): | 0.234 in | Chain Family: | 60 |
| Number of Connecting Links Included: | 1 | Number of Strands/Width: | 4 |
| Material: | Steel | Roller Diameter (in): | 0.468 in |
| Chain Pitch (in): | 0.75 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Pin Length (in): | 3.688 in | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.094 in | Side Plate Configuration: | Hourglass |
| Minimum Tensile Strength (lbs): | 28,120 lb | Transverse Pitch (in): | 0.713 in |
| Inside Plate Height (in): | 0.7 in | Base Catalog No: | 60-4 |
| Width Over Pins/Total Width (in): | 3.688 in |
General Specifications
| UPC: | 662288455356 | Weight: | 3.95 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 4.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

