Morse Standard Riveted Roller Chain - 100-2R 10FT
Part #:322058
Catalog #:100-2R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Roller Width (in): | 0.75 in |
| Pin Diameter (in): | 0.375 in | Chain Construction: | Riveted |
| Chain Family: | 100 | Number of Connecting Links Included: | 1 |
| Roller Diameter (in): | 0.75 in | Number of Strands/Width: | 2 |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.25 in | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Pin Length (in): | 2.963 in | Total Length (ft): | 10 ft |
| Transverse Pitch (in): | 1.408 in | Width Over Pins/Total Width (in): | 2.963 in |
| Minimum Tensile Strength (lbs): | 39,060 lb | Plate Thickness (in): | 0.156 in |
| Inside Plate Height (in): | 1.166 in | Base Catalog No: | 100-2 |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288455424 | Weight: | 5.35 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 13.80 IN |
| Packaged Height: | 3.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

