Morse Standard Riveted Roller Chain - 140-2R 10.21FT
Part #:322076
Catalog #:140-2R 10.21FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Strands/Width: | 2 |
| Roller Diameter (in): | 1 in | Chain Construction: | Riveted |
| Pin Diameter (in): | 0.5 in | Chain Family: | 140 |
| Number of Connecting Links Included: | 1 | Roller Width (in): | 1 in |
| Product Type: | Roller Chain | Chain Pitch (in): | 1.75 in |
| Chain Type: | Standard | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Minimum Tensile Strength (lbs): | 76,560 lb | Base Catalog No: | 140-2 |
| Inside Plate Height (in): | 1.56 in | Plate Thickness (in): | 0.219 in |
| Transverse Pitch (in): | 1.924 in | Pin Length (in): | 4.041 in |
| Total Length (ft): | 10.21 ft | Side Plate Configuration: | Hourglass |
| Width Over Pins/Total Width (in): | 4.041 in |
General Specifications
| UPC: | 662288455547 | Weight: | 9.80 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 19.00 IN |
| Packaged Height: | 5.25 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

