Morse Standard Riveted Roller Chain - 160-2R 10FT
Part #:322082
Catalog #:160-2R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 1.125 in | Chain Construction: | Riveted |
| Number of Strands/Width: | 2 | Roller Width (in): | 1.25 in |
| Pin Diameter (in): | 0.563 in | Chain Family: | 160 |
| Number of Connecting Links Included: | 1 | Material: | Steel |
| Product Type: | Roller Chain | Chain Pitch (in): | 2 in |
| Chain Type: | Standard | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Total Length (ft): | 10 ft | Inside Plate Height (in): | 1.81 in |
| Width Over Pins/Total Width (in): | 4.827 in | Minimum Tensile Strength (lbs): | 100,000 lb |
| Pin Length (in): | 4.827 in | Transverse Pitch (in): | 2.035 in |
| Side Plate Configuration: | Hourglass | Base Catalog No: | 160-2 |
| Plate Thickness (in): | 0.25 in |
General Specifications
| UPC: | 662288455585 | Weight: | 13.10 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 18.75 IN |
| Packaged Height: | 5.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

