Morse Standard Riveted Roller Chain - 160-3R 10FT
Part #:322083
Catalog #:160-3R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Construction: | Riveted | Material: | Steel |
| Roller Diameter (in): | 1.125 in | Pin Diameter (in): | 0.563 in |
| Chain Family: | 160 | Number of Strands/Width: | 3 |
| Number of Connecting Links Included: | 1 | Roller Width (in): | 1.25 in |
| Chain Pitch (in): | 2 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Minimum Tensile Strength (lbs): | 150,000 lb | Transverse Pitch (in): | 2.035 in |
| Pin Length (in): | 7.132 in | Plate Thickness (in): | 0.25 in |
| Total Length (ft): | 10 ft | Side Plate Configuration: | Hourglass |
| Width Over Pins/Total Width (in): | 7.132 in | Base Catalog No: | 160-3 |
| Inside Plate Height (in): | 1.81 in |
General Specifications
| UPC: | 662288455592 | Weight: | 19.18 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Taiwan, Republic of China |

