Morse Standard Riveted Roller Chain - 200-2R 10FT
Part #:322088
Catalog #:200-2R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 2 | Roller Diameter (in): | 1.562 in |
| Material: | Steel | Chain Family: | 200 |
| Roller Width (in): | 1.5 in | Chain Construction: | Riveted |
| Number of Connecting Links Included: | 1 | Pin Diameter (in): | 0.781 in |
| Chain Pitch (in): | 2.5 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Minimum Tensile Strength (lbs): | 156,250 lb | Transverse Pitch (in): | 2.817 in |
| Pin Length (in): | 5.937 in | Width Over Pins/Total Width (in): | 5.937 in |
| Inside Plate Height (in): | 2.25 in | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.312 in | Side Plate Configuration: | Hourglass |
| Base Catalog No: | 200-2 |
General Specifications
| UPC: | 662288455622 | Weight: | 21.51 LB |
| Packaged Length: | 19.00 IN | Packaged Width: | 19.00 IN |
| Packaged Height: | 6.50 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

