Morse Standard Riveted Roller Chain - 35-4R 10FT
Part #:323902
Catalog #:35-4R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.1875 in | Chain Construction: | Riveted |
| Pin Diameter (in): | 0.141 in | Material: | Steel |
| Number of Strands/Width: | 4 | Chain Family: | 35 |
| Roller Diameter (in): | 0.2 in | Number of Connecting Links Included: | 1 |
| Chain Pitch (in): | 0.375 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Total Length (ft): | 10 ft | Base Catalog No: | 35-4 |
| Pin Length (in): | 1.664 in | Minimum Tensile Strength (lbs): | 7,032 lb |
| Side Plate Configuration: | Hourglass | Transverse Pitch (in): | 0.399 in |
| Inside Plate Height (in): | 0.35 in | Plate Thickness (in): | 0.05 in |
| Width Over Pins/Total Width (in): | 1.664 in |
General Specifications
| UPC: | 662288459736 | Weight: | 0.91 LB |
| Packaged Length: | 9.10 IN | Packaged Width: | 8.90 IN |
| Packaged Height: | 2.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Japan |

