Morse Standard Riveted Roller Chain - 80R 100FT
Part #:325640
Catalog #:80R 100FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.625 in | Number of Connecting Links Included: | 10 |
| Pin Diameter (in): | 0.312 in | Roller Diameter (in): | 0.625 in |
| Number of Strands/Width: | 1 | Chain Construction: | Riveted |
| Chain Family: | 80 | Material: | Steel |
| Chain Type: | Standard | Chain Pitch (in): | 1 in |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Inside Plate Height (in): | 0.934 in | Side Plate Configuration: | Hourglass |
| Minimum Tensile Strength (lbs): | 12,500 lb | Base Catalog No: | 80 |
| Total Length (ft): | 100 ft | Pin Length (in): | 1.274 in |
| Plate Thickness (in): | 0.125 in | Width Over Pins/Total Width (in): | 1.274 in |
General Specifications
| UPC: | 662288461838 | Weight: | 1.80 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 15.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

