Morse Standard Riveted Roller Chain - 120R 50FT
Part #:325642
Catalog #:120R 50FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.875 in | Chain Construction: | Riveted |
| Number of Strands/Width: | 1 | Material: | Steel |
| Chain Family: | 120 | Pin Diameter (in): | 0.438 in |
| Number of Connecting Links Included: | 5 | Roller Width (in): | 1 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.5 in | Coating: | Uncoated |
| Standard Met: | ANSI B29.1 | Measurement System: | Imperial |
| Inside Plate Height (in): | 1.4 in | Pin Length (in): | 1.96 in |
| Minimum Tensile Strength (lbs): | 28,125 lb | Width Over Pins/Total Width (in): | 1.96 in |
| Total Length (ft): | 50 ft | Base Catalog No: | 120 |
| Plate Thickness (in): | 0.187 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288461852 | Weight: | 3.96 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 20.00 IN |
| Packaged Height: | 23.00 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

