Morse Standard Riveted Roller Chain - 50-2R 50FT
Part #:331014
Catalog #:50-2R 50FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Strands/Width: | 2 |
| Chain Family: | 50 | Pin Diameter (in): | 0.2 in |
| Number of Connecting Links Included: | 5 | Roller Diameter (in): | 0.4 in |
| Chain Construction: | Riveted | Roller Width (in): | 0.375 in |
| Product Type: | Roller Chain | Chain Pitch (in): | 0.625 in |
| Chain Type: | Standard | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Minimum Tensile Strength (lbs): | 9,764 lb | Inside Plate Height (in): | 0.584 in |
| Total Length (ft): | 50 ft | Base Catalog No: | 50-2 |
| Pin Length (in): | 1.507 in | Plate Thickness (in): | 0.08 in |
| Side Plate Configuration: | Hourglass | Transverse Pitch (in): | 0.713 in |
| Width Over Pins/Total Width (in): | 1.507 in |
General Specifications
| UPC: | 662288467915 | Weight: | 1.49 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 13.90 IN |
| Packaged Height: | 14.20 IN | HTC: | 7315.11.0060 |
| Country of Origin: | Taiwan, Republic of China |

