Morse Standard Riveted Roller Chain - 100R 100FT
Part #:343966
Catalog #:100R 100FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.75 in | Chain Construction: | Riveted |
| Number of Strands/Width: | 1 | Pin Diameter (in): | 0.375 in |
| Chain Family: | 100 | Number of Connecting Links Included: | 1 |
| Roller Width (in): | 0.75 in | Material: | Steel |
| Chain Type: | Standard | Chain Pitch (in): | 1.25 in |
| Product Type: | Roller Chain | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Inside Plate Height (in): | 1.166 in | Plate Thickness (in): | 0.156 in |
| Base Catalog No: | 100 | Side Plate Configuration: | Hourglass |
| Total Length (ft): | 100 ft | Pin Length (in): | 1.555 in |
| Minimum Tensile Strength (lbs): | 19,530 lb | Width Over Pins/Total Width (in): | 1.555 in |
General Specifications
| UPC: | 662288866336 | Weight: | 2.70 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Taiwan, Republic of China |

