Morse Standard Riveted Roller Chain - 80-6R 10FT
Part #:371912
Catalog #:80-6R 10FT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Family: | 80 | Pin Diameter (in): | 0.313 in |
| Roller Width (in): | 0.625 in | Roller Diameter (in): | 0.625 in |
| Number of Strands/Width: | 6 | Chain Construction: | Riveted |
| Number of Connecting Links Included: | 1 | Material: | Steel |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 1 in | Coating: | Uncoated |
| Measurement System: | Imperial | Standard Met: | ANSI B29.1 |
| Inside Plate Height (in): | 0.934 in | Plate Thickness (in): | 0.125 in |
| Transverse Pitch (in): | 1.153 in | Width Over Pins/Total Width (in): | 7.044 in |
| Base Catalog No: | 80-6 | Total Length (ft): | 10 ft |
| Minimum Tensile Strength (lbs): | 75,000 lb | Side Plate Configuration: | Hourglass |
| Pin Length (in): | 7.044 in |
General Specifications
| UPC: | 662288860464 | Weight: | 10.23 LB |
| HTC: | 7315.11.0060 | Country of Origin: | Taiwan, Republic of China |

