Morse Standard Roller Chain Cotter Pin Connecting Link - 60 S2 C/L C/P S/F
Part #:126096
Catalog #:60 S2 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.468 in | Material: | Steel |
| Pin Diameter (in): | 0.234 in | Roller Width (in): | 0.5 in |
| Chain Size: | 60 | Chain Pitch (in): | 0.75 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
General Specifications
| UPC: | 662288559931 | Weight: | 0.49 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 1.10 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

