Morse Standard Roller Chain Cotter Pin Connecting Link - 60 C/L C/P P/F
Part #:127761
Catalog #:60 C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Connecting Link - Press Fit: | Press Fit - Optional |
| Number of Strands/Width: | 1 | Roller Width (in): | 0.5 in |
| Pin Diameter (in): | 0.234 in | Roller Diameter (in): | 0.468 in |
| Number of Connecting Links Included: | 25 | Chain Size: | 60 |
| Chain Pitch (in): | 0.75 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Side Plate Configuration: | Hourglass |
| Overall Width/Pin Length (in): | 0.99 in | Plate Thickness (in): | 0.094 in |
| Inside Plate Height (in): | 0.7 in |
General Specifications
| UPC: | 662288395416 | Weight: | 0.48 LB |
| Packaged Length: | 1.95 IN | Packaged Width: | 2.35 IN |
| Packaged Height: | 0.95 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

