Morse Standard Roller Chain Cotter Pin Connecting Link - 80-2 C/L C/P P/F
Part #:127768
Catalog #:80-2 C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.625 in | Roller Width (in): | 0.625 in |
| Connecting Link - Press Fit: | Press Fit - Optional | Number of Strands/Width: | 2 |
| Number of Connecting Links Included: | 5 | Pin Diameter (in): | 0.312 in |
| Chain Size: | 80 | Material: | Steel |
| Product Type: | Roller Chain | Chain Pitch (in): | 1 in |
| Chain Type: | Standard | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Overall Width/Pin Length (in): | 2.43 in |
| Inside Plate Height (in): | 0.934 in | Plate Thickness (in): | 0.125 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288395447 | Weight: | 0.27 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 0.95 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

