Morse Standard Roller Chain Cotter Pin Connecting Link - 100 C/L C/P P/F
Part #:127771
Catalog #:100 C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.75 in | Number of Connecting Links Included: | 5 |
| Connecting Link - Press Fit: | Press Fit - Optional | Material: | Steel |
| Number of Strands/Width: | 1 | Chain Size: | 100 |
| Roller Width (in): | 0.75 in | Pin Diameter (in): | 0.375 in |
| Product Type: | Roller Chain | Chain Pitch (in): | 1.25 in |
| Chain Type: | Standard | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Inside Plate Height (in): | 1.166 in |
| Overall Width/Pin Length (in): | 1.56 in | Plate Thickness (in): | 0.156 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288395454 | Weight: | 0.27 LB |
| Packaged Length: | 3.90 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.25 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

