Morse Standard Roller Chain Cotter Pin Connecting Link - 120 C/L C/P P/F
Part #:127774
Catalog #:120 C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 1 in | Pin Diameter (in): | 0.437 in |
| Number of Connecting Links Included: | 5 | Roller Diameter (in): | 0.875 in |
| Connecting Link - Press Fit: | Press Fit - Optional | Chain Size: | 120 |
| Number of Strands/Width: | 1 | Material: | Steel |
| Chain Pitch (in): | 1.5 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Plate Thickness (in): | 0.187 in |
| Overall Width/Pin Length (in): | 1.96 in | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 1.4 in |
General Specifications
| UPC: | 662288395461 | Weight: | 0.85 LB |
| Packaged Length: | 3.65 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.45 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

