Morse Standard Roller Chain Cotter Pin Connecting Link - 160 C/L C/P P/F
Part #:127780
Catalog #:160 C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 160 | Material: | Steel |
| Roller Diameter (in): | 1.125 in | Number of Connecting Links Included: | 2 |
| Connecting Link - Press Fit: | Press Fit - Optional | Roller Width (in): | 1.25 in |
| Pin Diameter (in): | 0.562 in | Number of Strands/Width: | 1 |
| Product Type: | Roller Chain | Chain Pitch (in): | 2 in |
| Chain Type: | Standard | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 1.866 in | Plate Thickness (in): | 0.25 in |
| Total Length (ft): | 10 ft | Overall Width/Pin Length (in): | 2.52 in |
General Specifications
| UPC: | 662288395485 | Weight: | 0.97 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

