Morse Standard Roller Chain Cotter Pin Connecting Link - 200 C/L C/P P/F
Part #:127783
Catalog #:200 C/L C/P P/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 200 | Roller Width (in): | 1.5 in |
| Roller Diameter (in): | 1.562 in | Number of Connecting Links Included: | 1 |
| Pin Diameter (in): | 0.781 in | Connecting Link - Press Fit: | Press Fit - Optional |
| Material: | Steel | Number of Strands/Width: | 1 |
| Chain Pitch (in): | 2.5 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Plate Thickness (in): | 0.312 in |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 2.25 in |
| Overall Width/Pin Length (in): | 3.12 in |
General Specifications
| UPC: | 662288560401 | Weight: | 2.11 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 2.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

