Morse Standard Roller Chain Cotter Pin Connecting Link - 160 C/L C/P S/F
Part #:332286
Catalog #:160 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 1.25 in | Connecting Link - Slip Fit: | Cotter |
| Material: | Steel | Pin Diameter (in): | 0.562 in |
| Number of Connecting Links Included: | 2 | Chain Size: | 160 |
| Roller Diameter (in): | 1.125 in | Number of Strands/Width: | 1 |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 2 in | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Plate Thickness (in): | 0.25 in |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 2.52 in |
| Inside Plate Height (in): | 1.866 in |
General Specifications
| UPC: | 662288468417 | Weight: | 0.98 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

