Morse Standard Roller Chain Cotter Pin Connecting Link - 200 C/L C/P S/F
Part #:332287
Catalog #:200 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.781 in | Chain Size: | 200 |
| Material: | Steel | Roller Diameter (in): | 1.562 in |
| Roller Width (in): | 1.5 in | Number of Strands/Width: | 1 |
| Number of Connecting Links Included: | 1 | Connecting Link - Slip Fit: | Cotter |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 2.5 in | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Plate Thickness (in): | 0.312 in |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 3.12 in |
| Inside Plate Height (in): | 2.25 in |
General Specifications
| UPC: | 662288468424 | Weight: | 2.53 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.20 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

