Morse Standard Roller Chain Cotter Pin Connecting Link - 100-2 C/L C/P S/F
Part #:332291
Catalog #:100-2 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 0.75 in | Pin Diameter (in): | 0.375 in |
| Roller Diameter (in): | 0.75 in | Material: | Steel |
| Number of Strands/Width: | 2 | Number of Connecting Links Included: | 2 |
| Chain Size: | 100 | Connecting Link - Slip Fit: | Cotter |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.25 in | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Inside Plate Height (in): | 1.166 in |
| Plate Thickness (in): | 0.156 in | Side Plate Configuration: | Hourglass |
| Overall Width/Pin Length (in): | 2.96 in |
General Specifications
| UPC: | 662288468462 | Weight: | 0.90 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 1.95 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

