Morse Standard Roller Chain Cotter Pin Connecting Link - 160-2 C/L C/P S/F
Part #:332294
Catalog #:160-2 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 1.125 in | Number of Strands/Width: | 2 |
| Roller Width (in): | 1.25 in | Number of Connecting Links Included: | 2 |
| Pin Diameter (in): | 0.562 in | Chain Size: | 160 |
| Connecting Link - Slip Fit: | Cotter | Material: | Steel |
| Chain Pitch (in): | 2 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Overall Width/Pin Length (in): | 4.83 in |
| Inside Plate Height (in): | 1.866 in | Plate Thickness (in): | 0.25 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288468493 | Weight: | 1.88 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.05 IN |
| Packaged Height: | 2.15 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

