Morse Standard Roller Chain Cotter Pin Connecting Link - 80-3 C/L C/P S/F
Part #:332298
Catalog #:80-3 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 3 | Connecting Link - Slip Fit: | Cotter |
| Number of Connecting Links Included: | 2 | Roller Diameter (in): | 0.625 in |
| Pin Diameter (in): | 0.312 in | Roller Width (in): | 0.625 in |
| Material: | Steel | Chain Size: | 80 |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 1 in | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Overall Width/Pin Length (in): | 3.59 in |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 0.934 in |
| Plate Thickness (in): | 0.125 in |
General Specifications
| UPC: | 662288468530 | Weight: | 0.81 LB |
| Packaged Length: | 3.65 IN | Packaged Width: | 5.45 IN |
| Packaged Height: | 1.05 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

