Morse Standard Roller Chain Cotter Pin Connecting Link - 140-3 C/L C/P S/F
Part #:332301
Catalog #:140-3 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Size: | 140 |
| Number of Strands/Width: | 3 | Pin Diameter (in): | 0.5 in |
| Number of Connecting Links Included: | 1 | Roller Width (in): | 1 in |
| Connecting Link - Slip Fit: | Cotter | Roller Diameter (in): | 1 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.75 in | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Total Length (ft): | 10 ft |
| Overall Width/Pin Length (in): | 5.97 in | Inside Plate Height (in): | 1.634 in |
| Plate Thickness (in): | 0.219 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288468561 | Weight: | 2.44 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 3.10 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

