Morse Standard Roller Chain Cotter Pin Connecting Link - 160-3 C/L C/P S/F
Part #:332302
Catalog #:160-3 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Connecting Links Included: | 1 | Pin Diameter (in): | 0.562 in |
| Roller Diameter (in): | 1.125 in | Number of Strands/Width: | 3 |
| Roller Width (in): | 1.25 in | Connecting Link - Slip Fit: | Cotter |
| Material: | Steel | Chain Size: | 160 |
| Chain Pitch (in): | 2 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Plate Thickness (in): | 0.25 in |
| Inside Plate Height (in): | 1.866 in | Side Plate Configuration: | Hourglass |
| Total Length (ft): | 10 ft | Overall Width/Pin Length (in): | 7.13 in |
General Specifications
| UPC: | 662288468578 | Weight: | 2.72 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 1.50 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

