Morse Standard Roller Chain Cotter Pin Connecting Link - 200-3 C/L C/P S/F
Part #:332303
Catalog #:200-3 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Connecting Link - Slip Fit: | Cotter | Number of Strands/Width: | 3 |
| Number of Connecting Links Included: | 1 | Roller Diameter (in): | 1.562 in |
| Pin Diameter (in): | 0.781 in | Material: | Steel |
| Chain Size: | 200 | Roller Width (in): | 1.5 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 2.5 in | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Overall Width/Pin Length (in): | 8.75 in |
| Inside Plate Height (in): | 2.25 in | Plate Thickness (in): | 0.312 in |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288468585 | Weight: | 5.67 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 2.00 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

