Morse Standard Roller Chain Cotter Pin Connecting Link - 80-4 C/L C/P S/F
Part #:332306
Catalog #:80-4 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 80 | Roller Width (in): | 0.625 in |
| Roller Diameter (in): | 0.625 in | Connecting Link - Slip Fit: | Cotter |
| Material: | Steel | Number of Strands/Width: | 4 |
| Pin Diameter (in): | 0.312 in | Number of Connecting Links Included: | 2 |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 1 in | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Inside Plate Height (in): | 0.934 in |
| Overall Width/Pin Length (in): | 4.74 in | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.125 in |
General Specifications
| UPC: | 662288468615 | Weight: | 0.50 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 6.25 IN |
| Packaged Height: | 1.15 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

