Morse Standard Roller Chain Cotter Pin Connecting Link - 140-4 C/L C/P S/F
Part #:332309
Catalog #:140-4 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Roller Width (in): | 1 in |
| Number of Strands/Width: | 4 | Roller Diameter (in): | 1 in |
| Chain Size: | 140 | Number of Connecting Links Included: | 1 |
| Pin Diameter (in): | 0.5 in | Connecting Link - Slip Fit: | Cotter |
| Product Type: | Roller Chain | Chain Pitch (in): | 1.75 in |
| Chain Type: | Standard | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Side Plate Configuration: | Hourglass |
| Overall Width/Pin Length (in): | 7.89 in | Inside Plate Height (in): | 1.634 in |
| Plate Thickness (in): | 0.219 in |
General Specifications
| UPC: | 662288468646 | Weight: | 2.38 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 1.50 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

