Morse Standard Roller Chain Cotter Pin Connecting Link - 80-5 C/L C/P S/F
Part #:332314
Catalog #:80-5 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Connecting Link - Slip Fit: | Cotter | Roller Width (in): | 0.625 in |
| Number of Strands/Width: | 5 | Material: | Steel |
| Chain Size: | 80 | Number of Connecting Links Included: | 1 |
| Pin Diameter (in): | 0.312 in | Roller Diameter (in): | 0.625 in |
| Chain Type: | Standard | Chain Pitch (in): | 1 in |
| Product Type: | Roller Chain | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Overall Width/Pin Length (in): | 5.89 in |
| Plate Thickness (in): | 0.125 in | Inside Plate Height (in): | 0.934 in |
| Total Length (ft): | 10 ft | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288468691 | Weight: | 1.06 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 1.60 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

