Morse Standard Roller Chain Cotter Pin Connecting Link - 120-6 C/L C/P S/F
Part #:332322
Catalog #:120-6 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.437 in | Roller Diameter (in): | 0.875 in |
| Connecting Link - Slip Fit: | Cotter | Number of Connecting Links Included: | 1 |
| Number of Strands/Width: | 6 | Chain Size: | 120 |
| Roller Width (in): | 1 in | Material: | Steel |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.5 in | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.187 in | Side Plate Configuration: | Hourglass |
| Overall Width/Pin Length (in): | 10.91 in | Inside Plate Height (in): | 1.4 in |
General Specifications
| UPC: | 662288468776 | Weight: | 2.86 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 2.05 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

