Morse Standard Roller Chain Cotter Pin Connecting Link - 60-8 C/L C/P S/F
Part #:332325
Catalog #:60-8 C/L C/P S/F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 8 | Pin Diameter (in): | 0.234 in |
| Roller Diameter (in): | 0.468 in | Chain Size: | 60 |
| Connecting Link - Slip Fit: | Cotter | Number of Connecting Links Included: | 1 |
| Roller Width (in): | 0.5 in | Material: | Steel |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 0.75 in | Chain Construction: | Cottered |
| Link Type: | Connecting Link | Plate Thickness (in): | 0.094 in |
| Overall Width/Pin Length (in): | 7.28 in | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 0.7 in |
General Specifications
| UPC: | 662288468806 | Weight: | 0.83 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 9.90 IN |
| Packaged Height: | 0.85 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

