Morse Standard Roller Chain Offset Link - 35-4 O/L
Part #:089588
Catalog #:35-4 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.141 in | Number of Strands/Width: | 4 |
| Roller Diameter (in): | 0.2 in | Roller Width (in): | 0.1875 in |
| Chain Size: | 35 | Material: | Steel |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 0.375 in | Link Type: | Offset Link |
| Plate Thickness (in): | 0.05 in | Overall Width/Pin Length (in): | 1.66 in |
| Side Plate Configuration: | Hourglass | Total Length (ft): | 10 ft |
| Inside Plate Height (in): | 0.35 in |
General Specifications
| UPC: | 662288557418 | Weight: | 0.03 LB |
| HTC: | 7315.19.0000 | Country of Origin: | Japan |

