Morse Standard Roller Chain Offset Link - 35 O/L
Part #:114116
Catalog #:35 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 35 | Number of Strands/Width: | 1 |
| Pin Diameter (in): | 0.141 in | Roller Diameter (in): | 0.2 in |
| Roller Width (in): | 0.1875 in | Material: | Steel |
| Chain Pitch (in): | 0.375 in | Chain Type: | Standard |
| Product Type: | Roller Chain | Link Type: | Offset Link |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 0.47 in |
| Total Length (ft): | 10 ft | Plate Thickness (in): | 0.05 in |
| Inside Plate Height (in): | 0.35 in |
General Specifications
| UPC: | 662288391012 | Weight: | 0.01 LB |
| Packaged Length: | 2.95 IN | Packaged Width: | 1.25 IN |
| Packaged Height: | 0.65 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Japan |

