Morse Standard Roller Chain Offset Link - 50 O/L
Part #:127790
Catalog #:50 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Size: | 50 |
| Number of Strands/Width: | 1 | Pin Diameter (in): | 0.2 in |
| Roller Diameter (in): | 0.4 in | Roller Width (in): | 0.375 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 0.625 in | Link Type: | Offset Link |
| Plate Thickness (in): | 0.08 in | Overall Width/Pin Length (in): | 0.79 in |
| Side Plate Configuration: | Hourglass | Inside Plate Height (in): | 0.584 in |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288395515 | Weight: | 0.04 LB |
| Packaged Length: | 1.95 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 0.80 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

