Morse Standard Roller Chain Offset Link - 60 O/L
Part #:127794
Catalog #:60 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Size: | 60 |
| Roller Diameter (in): | 0.468 in | Roller Width (in): | 0.5 in |
| Number of Strands/Width: | 1 | Pin Diameter (in): | 0.234 in |
| Chain Pitch (in): | 0.75 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Link Type: | Offset Link |
| Inside Plate Height (in): | 0.7 in | Overall Width/Pin Length (in): | 0.99 in |
| Side Plate Configuration: | Hourglass | Plate Thickness (in): | 0.094 in |
General Specifications
| UPC: | 662288395539 | Weight: | 0.07 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 2.35 IN |
| Packaged Height: | 1.00 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

