Morse Standard Roller Chain Offset Link - 60-2 O/L
Part #:127796
Catalog #:60-2 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Size: | 60 |
| Roller Diameter (in): | 0.468 in | Pin Diameter (in): | 0.234 in |
| Number of Strands/Width: | 2 | Roller Width (in): | 0.5 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 0.75 in | Link Type: | Offset Link |
| Plate Thickness (in): | 0.094 in | Inside Plate Height (in): | 0.7 in |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 1.89 in |
General Specifications
| UPC: | 662288395546 | Weight: | 0.14 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 1.60 IN |
| Packaged Height: | 0.80 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

