Morse Standard Roller Chain Offset Link - 80 O/L
Part #:127798
Catalog #:80 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Material: | Steel |
| Pin Diameter (in): | 0.312 in | Chain Size: | 80 |
| Roller Diameter (in): | 0.625 in | Roller Width (in): | 0.625 in |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 1 in | Link Type: | Offset Link |
| Overall Width/Pin Length (in): | 1.27 in | Inside Plate Height (in): | 0.934 in |
| Plate Thickness (in): | 0.125 in | Total Length (ft): | 10 ft |
| Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288395553 | Weight: | 0.15 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

