Morse Standard Roller Chain Offset Link - 100 O/L
Part #:127802
Catalog #:100 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Roller Diameter (in): | 0.75 in |
| Roller Width (in): | 0.75 in | Chain Size: | 100 |
| Number of Strands/Width: | 1 | Pin Diameter (in): | 0.375 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.25 in | Link Type: | Offset Link |
| Inside Plate Height (in): | 1.166 in | Side Plate Configuration: | Hourglass |
| Overall Width/Pin Length (in): | 1.56 in | Total Length (ft): | 10 ft |
| Plate Thickness (in): | 0.156 in |
General Specifications
| UPC: | 662288395577 | Weight: | 0.72 LB |
| Packaged Length: | 5.95 IN | Packaged Width: | 3.75 IN |
| Packaged Height: | 1.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

