Morse Standard Roller Chain Offset Link - 120 O/L
Part #:127805
Catalog #:120 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Pin Diameter (in): | 0.437 in |
| Material: | Steel | Chain Size: | 120 |
| Roller Diameter (in): | 0.875 in | Roller Width (in): | 1 in |
| Chain Pitch (in): | 1.5 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Link Type: | Offset Link |
| Inside Plate Height (in): | 1.4 in | Side Plate Configuration: | Hourglass |
| Plate Thickness (in): | 0.187 in | Overall Width/Pin Length (in): | 1.96 in |
General Specifications
| UPC: | 662288395584 | Weight: | 0.50 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.60 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

