Morse Standard Roller Chain Offset Link - 140 O/L
Part #:127808
Catalog #:140 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.5 in | Roller Diameter (in): | 1 in |
| Roller Width (in): | 1 in | Number of Strands/Width: | 1 |
| Material: | Steel | Chain Size: | 140 |
| Chain Type: | Standard | Chain Pitch (in): | 1.75 in |
| Product Type: | Roller Chain | Link Type: | Offset Link |
| Overall Width/Pin Length (in): | 2.12 in | Inside Plate Height (in): | 1.634 in |
| Plate Thickness (in): | 0.219 in | Side Plate Configuration: | Hourglass |
General Specifications
| UPC: | 662288395591 | Weight: | 1.21 LB |
| Packaged Length: | 4.15 IN | Packaged Width: | 4.65 IN |
| Packaged Height: | 1.85 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

