Morse Standard Roller Chain Offset Link - 200 O/L
Part #:127814
Catalog #:200 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 200 | Pin Diameter (in): | 0.781 in |
| Material: | Steel | Roller Width (in): | 1.5 in |
| Roller Diameter (in): | 1.562 in | Number of Strands/Width: | 1 |
| Chain Pitch (in): | 2.5 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Link Type: | Offset Link |
| Overall Width/Pin Length (in): | 3.12 in | Side Plate Configuration: | Hourglass |
| Inside Plate Height (in): | 2.25 in | Plate Thickness (in): | 0.312 in |
General Specifications
| UPC: | 662288560425 | Weight: | 2.86 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.40 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

