Morse Standard Roller Chain Offset Link - 120-4 O/L
Part #:128008
Catalog #:120-4 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Width (in): | 1 in | Material: | Steel |
| Number of Strands/Width: | 4 | Pin Diameter (in): | 0.437 in |
| Roller Diameter (in): | 0.875 in | Chain Size: | 120 |
| Product Type: | Roller Chain | Chain Pitch (in): | 1.5 in |
| Chain Type: | Standard | Link Type: | Offset Link |
| Overall Width/Pin Length (in): | 7.33 in | Plate Thickness (in): | 0.187 in |
| Inside Plate Height (in): | 1.4 in | Side Plate Configuration: | Hourglass |
| Total Length (ft): | 10 ft |
General Specifications
| UPC: | 662288560852 | Weight: | 2.40 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 1.75 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

