Morse Standard Roller Chain Offset Link - 140-3 O/L
Part #:128023
Catalog #:140-3 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pin Diameter (in): | 0.5 in | Roller Width (in): | 1 in |
| Material: | Steel | Roller Diameter (in): | 1 in |
| Chain Size: | 140 | Number of Strands/Width: | 3 |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 1.75 in | Link Type: | Offset Link |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 5.97 in |
| Inside Plate Height (in): | 1.634 in | Plate Thickness (in): | 0.219 in |
General Specifications
| UPC: | 662288560920 | Weight: | 2.72 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 8.80 IN |
| Packaged Height: | 2.25 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

