Morse Standard Roller Chain Offset Link - 160-4 O/L
Part #:128052
Catalog #:160-4 O/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 160 | Material: | Steel |
| Number of Strands/Width: | 4 | Roller Diameter (in): | 1.125 in |
| Pin Diameter (in): | 0.562 in | Roller Width (in): | 1.25 in |
| Chain Pitch (in): | 2 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Link Type: | Offset Link |
| Inside Plate Height (in): | 1.866 in | Plate Thickness (in): | 0.25 in |
| Side Plate Configuration: | Hourglass | Overall Width/Pin Length (in): | 9.44 in |
General Specifications
| UPC: | 662288561057 | Weight: | 4.56 LB |
| Packaged Length: | 11.05 IN | Packaged Width: | 4.65 IN |
| Packaged Height: | 2.20 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

