Browning Standard Roller Chain Offset Link - J35 O/S C/L
Part #:1297969
Catalog #:J35 O/S C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Roller Diameter (in): | 0.2 in | Number of Strands/Width: | 1 |
| Roller Width (in): | 0.1875 in | Pin Diameter (in): | 0.141 in |
| Material: | Steel | Chain Size: | 35 |
| Product Type: | Roller Chain | Chain Type: | Standard |
| Chain Pitch (in): | 0.375 in | Chain Construction: | Cottered |
| Link Type: | Offset Connecting | Inside Plate Height (in): | 0.35 in |
| Plate Thickness (in): | 0.05 in |
General Specifications
| UPC: | 662289138289 | Weight: | 0.01 LB |
| Packaged Length: | 2.25 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 0.35 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

