Browning Standard Roller Chain Offset Link - J41 O/S C/L
Part #:1297977
Catalog #:J41 O/S C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 41 | Material: | Steel |
| Roller Diameter (in): | 0.306 in | Pin Diameter (in): | 0.141 in |
| Number of Strands/Width: | 1 | Roller Width (in): | 0.25 in |
| Chain Pitch (in): | 0.5 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Construction: | Cottered |
| Link Type: | Offset | Inside Plate Height (in): | 0.383 in |
| Plate Thickness (in): | 0.05 in |
General Specifications
| UPC: | 662289268238 | Weight: | 0.44 LB |
| Packaged Length: | 1.95 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 0.55 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

