Browning Standard Roller Chain Offset Link - J40 O/S C/L
Part #:1297985
Catalog #:J40 O/S C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Size: | 40 | Roller Diameter (in): | 0.312 in |
| Roller Width (in): | 0.3125 in | Material: | Steel |
| Pin Diameter (in): | 0.156 in | Number of Strands/Width: | 1 |
| Chain Type: | Standard | Chain Pitch (in): | 0.5 in |
| Product Type: | Roller Chain | Chain Construction: | Cottered |
| Link Type: | Offset Connecting | Plate Thickness (in): | 0.06 in |
| Inside Plate Height (in): | 0.466 in |
General Specifications
| UPC: | 662289198269 | Weight: | 0.02 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 0.45 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

