Browning Standard Roller Chain Offset Link - J100 O/S C/L
Part #:1298025
Catalog #:J100 O/S C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Roller Width (in): | 0.75 in |
| Chain Size: | 100 | Pin Diameter (in): | 0.375 in |
| Material: | Steel | Roller Diameter (in): | 0.75 in |
| Chain Type: | Standard | Product Type: | Roller Chain |
| Chain Pitch (in): | 1.25 in | Chain Construction: | Cottered |
| Link Type: | Offset Connecting | Plate Thickness (in): | 0.156 in |
| Inside Plate Height (in): | 1.166 in |
General Specifications
| UPC: | 662289248377 | Weight: | 0.30 LB |
| HTC: | 7315.19.0000 | Country of Origin: | Taiwan, Republic of China |

