Browning Standard Roller Chain Offset Link - J120 O/S C/L
Part #:1298033
Catalog #:J120 O/S C/L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Strands/Width: | 1 | Roller Width (in): | 1 in |
| Pin Diameter (in): | 0.437 in | Material: | Steel |
| Roller Diameter (in): | 0.875 in | Chain Size: | 120 |
| Chain Pitch (in): | 1.5 in | Product Type: | Roller Chain |
| Chain Type: | Standard | Chain Construction: | Cottered |
| Link Type: | Offset Connecting | Inside Plate Height (in): | 1.4 in |
| Plate Thickness (in): | 0.187 in |
General Specifications
| UPC: | 662289178308 | Weight: | 0.93 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 7315.19.0000 |
| Country of Origin: | Taiwan, Republic of China |

